(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magnet Clip Memo Clip Notice Board

Magnet Clip Memo Clip Notice Board

[Features]
· Can easily and securely bind A4 to B4 sized posters (3 to 5 sheets), circulation documents, pamphlets, or fliers just by inserting them.
· With protective sheet to prevent scratching the mounting surface.

Part Number

Configured Part Number is shown.

MCK-700M-B

Part Number
MCK-700M-B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet Holder Color Blue Longitudinal(mm) 33
Side(mm) 150 Trusco Code 247-6843 OP (Color Code) B
Feature 1 By simply putting it in, it holds into place easily and firmly A4 - B4 bulletin items (3 - 5 sheets), circulation documents, pamphlets and flyers Feature 2 Comes with a protective sheet that does not damage the mounting surface Mass(g) 45

Please check the type/dimensions/specifications of the part MCK-700M-B in the Magnet Clip Memo Clip Notice Board series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)