(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Filing Cabinet (All Steel Type) (Part Numbers)

Filing Cabinet (All Steel Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Filing Cabinet (All Steel Type)
  • Filing Cabinet (All Steel Type)
  • Filing Cabinet (All Steel Type)
  • Filing Cabinet (All Steel Type)
  • Filing Cabinet (All Steel Type)
  • Filing Cabinet (All Steel Type)

[Features]
· Using an all-lock mechanism that can lock all drawers with one lock at the same time.

Part Number

Configured Part Number is shown.

B4-3N

Features

●All lock mechanism which locks all drawers simultaneously can be locked with one lock is adopted.

Specification

●SPQ(piece):1
●With Key Type
●With One Partition Panel in Two Drawers Stage Sheet 
●All Steel Type
Part Number
B4-3N
Part NumberMinimum order quantityVolume DiscountDays to ShipFrontage
(mm)
Height
(mm)
Maximum Load Capacity
(kg)
Drawer
(Step)
Drawer Internal Dimension (Width)
(mm)
Drawer Internal Dimension (Height)
(mm)
Mass
(kg)
Type Trusco Code Amount Of Content
1 Piece(s) Quote 4551065120338729943.5For B4462-11401 unit

Loading...

  1. 1

Basic Information

Product Model Cabinet Depth(mm) 620 Drawer Internal Dimension (Depth)(mm) 561
Features Uses an all-lock mechanism that can simultaneously lock all dresser drawers with a lock in a single location Specifications Includes key type Specifications 1 With two partitions for each drawer level
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part B4-3N in the Filing Cabinet (All Steel Type) series.

Products like this...

Part Number
A4-2N
A4-3N
A4-4N
B4-2N
B4-4N
Part NumberMinimum order quantityVolume DiscountDays to ShipFrontage
(mm)
Height
(mm)
Maximum Load Capacity
(kg)
Drawer
(Step)
Drawer Internal Dimension (Width)
(mm)
Drawer Internal Dimension (Height)
(mm)
Mass
(kg)
Type Trusco Code Amount Of Content
1 Piece(s) Quote 387740802319274.528.5For A4462-1107-
1 Piece(s) Quote 38710151203319274.539For A4462-1115-
1 Piece(s) Quote 38713351604319274.551For A4462-1123-
1 Piece(s) Quote 45574080238729930.5For B4462-1131-
1 Piece(s) Quote 4551400160438729955.5For B4462-1158-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)