(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Filing Cart 573x350x870

Filing Cart 573x350x870

File wagon with casters.
[Features]
· 10 A4 files (50 mm wide) can be stored in each of the top and bottom (total of 20 volumes).
· The 6 partition crosses can be installed freely in any position, in line with the size of the files. (Movable at 54 mm pitch)
[Applications]
· For file management and display.

Part Number

Configured Part Number is shown.

TFW-570

Features

●A4 file(50mm back width) can be stored stage in each of the top/bottom 10 piece(total of 20 pieces).
●With 6 partitioning bars, it can be mounted in a free position according to the file size.(moves 54mm pitch)

Specification

●Max Load Capacity(kg/piece):50
●W x D x H(mm):573 x 350 x 870
●Caster Diameter(mm):40
●SPQ(piece):1
●A4 Files Correspondence
●Φ40 Nylon Twin Wheel Caster(stopper x 2)
●Equal Load Capacity: 25kg/Stage
Part Number
TFW-570
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) 1 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Filing cart Maximum Load(kg/unit) 50 Frontage(mm) 573
Depth(mm) 350 Height(mm) 870 Caster Diameter(mm) 40
Mass(g) 8800 Trusco Code 261-0558 Features A4 files (50 mm wide) 10 can be stored in each of the top and bottom (total of 20 volumes).
Specifications Compatible with A4 files Specification 1 ø40 mm Dual Casters (with Stoppers) Uniform Load Capacity 25 kg/Level
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part TFW-570 in the Filing Cart 573x350x870 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)