(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Library, Book Storage, Maximum Stacking Capacity 90 To 180 kg / Unit (Part Numbers)

Library, Book Storage, Maximum Stacking Capacity 90 To 180 kg / Unit

Click this image to zoom it.

Move the mouse over the image to zoom

  • Library, Book Storage, Maximum Stacking Capacity 90 To 180 kg / Unit
  • Library, Book Storage, Maximum Stacking Capacity 90 To 180 kg / Unit
  • Library, Book Storage, Maximum Stacking Capacity 90 To 180 kg / Unit
  • Library, Book Storage, Maximum Stacking Capacity 90 To 180 kg / Unit
  • Library, Book Storage, Maximum Stacking Capacity 90 To 180 kg / Unit
  • Library, Book Storage, Maximum Stacking Capacity 90 To 180 kg / Unit
  • Library, Book Storage, Maximum Stacking Capacity 90 To 180 kg / Unit
  • Library, Book Storage, Maximum Stacking Capacity 90 To 180 kg / Unit

Open bookcase for storage of books, etc.
[Features]
· A4 files can be accommodated in 2 vertical levels.
· There is no horizontal connection function.
[Applications]
· Ideal for single item use in space-saving offices, factories, warehouses, etc.
· Ideal for organizing documents and catalogs.

(i)Caution

  • When placing the upper and lower placement dual use type on the bottom, use a separately sold bookshelf base (33B/63B).

Part Number

Configured Part Number is shown.

63SGTNG

Part Number
63SGTNG
Part NumberMinimum order quantityVolume DiscountDays to ShipFrontage (mm) Height (mm) Installation Type Depth (mm) Maximum Load Capacity (kg/table) Details Type Compatible Bookshelf Base Additional Tray Accessories Trusco Code Mass
(kg)
Amount Of Content
1 Piece(s) Quote 1760880For Both Above and Below400180Double Sliding Glass Door63BShelf Board CCylinder lock, shelf board x 4462-792052.81 unit

Loading...

  1. 1

Basic Information

Product Model Finished Product Equal Load Capacity (kg/step) 30 Color New gray
Tray Pitch(mm) 25 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part 63SGTNG in the Library, Book Storage, Maximum Stacking Capacity 90 To 180 kg / Unit series.

Products like this...

Part Number
33SGTNG
33SSTNG
63SSTNG
R230TNG
R260TNG
R330TNG
Part NumberMinimum order quantityVolume DiscountDays to ShipFrontage (mm) Height (mm) Installation Type Depth (mm) Maximum Load Capacity (kg/table) Details Type Compatible Bookshelf Base Additional Tray Accessories Trusco Code Mass
(kg)
Amount Of Content
1 Piece(s) Quote 880880For Both Above and Below40090Double Sliding Glass Door33BShelf Board CCylinder lock, shelf board x 2462-789028.8-
1 Piece(s) Quote 880880For Both Above and Below40090Steel Double Sliding Doors33BShelf Board CCylinder lock, shelf board x 2462-790326.4-
1 Piece(s) Quote 1760880For Both Above and Below400180Steel Double Sliding Doors63BShelf Board CCylinder lock, shelf board x 4462-793849.2-
1 Piece(s) Quote 515880Exclusively for Use Below38090Single Opening-Shelf Board ACylinder lock, shelf board x 2462-802116.5-
1 Piece(s) Quote 4651790Exclusively for Use Below380150Single Opening-Shelf Board BCylinder lock, shelf board x 4462-803927-
1 Piece(s) Quote 880880Exclusively for Use Below38090Double door-Shelf Board CCylinder lock, shelf board x 2462-804724-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)