(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ultra-Light Helmet (Ultra-Lightweight American-Type, Made of FRP)

Ultra-Light Helmet (Ultra-Lightweight American-Type, Made of FRP)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A high quality glossy finish.
· Particularly superior heat resistance/weather resistance, also resistant to organic solvents, and features a strong heat shielding effect.
· A special lightweight front visor type helmet made of FRP unique to Tanizawa.
[Applications]
· For protection from flying/falling objects and protection during falls.

Basic Specifications

  • Specifications
    • STOCK
  • Color
    White
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    FRP resin
  • Use
    For protection from flying or falling objects, injury from falls.
  • Trusco Code
    418-5200
  • Features
    Coated for a high class feel and elegant appearance.
  • Specifications
    With one-touch buckle with chin strap, and with shock-absorbing liner, high-performance headband EPA (easily adjustable with one hand, with wobble prevention function)
  • Mass(g)
    310
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : 159-EPZ-W1-J
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    FRP resin
  • Use
    For protection from flying or falling objects, injury from falls.
  • Trusco Code
    418-5200
  • Features
    Coated for a high class feel and elegant appearance.
  • Specifications
    With one-touch buckle with chin strap, and with shock-absorbing liner, high-performance headband EPA (easily adjustable with one hand, with wobble prevention function)
  • Mass(g)
    310

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)