(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stainless Steel Paper Towel Holder

Stainless Steel Paper Towel Holder

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· A paper towel holder with a stainless steel texture and color accents on the side.
[Applications]
· For wiping down toilets and sinks, etc.

Basic Specifications

  • Product Type 1
    Other
  • Product Type 2
    Dispensers
  • Sheet size (mm)
    220×230
  • Width(mm)
    264
  • Depth(mm)
    135
  • Height(mm)
    135
  • Body / Option
    Main Body
  • Trusco Code
    368-5675
  • Mass(g)
    800
  • Features
    The accent color on the side of this paper towel holder brings out the texture of stainless steel.
  • Material Body
    Stainless Steel / ABS resin
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
16 Day(s) or more
-

Part Number : OT-568-200-0
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type 1
    Other
  • Product Type 2
    Dispensers
  • Sheet size (mm)
    220×230
  • Width(mm)
    264
  • Depth(mm)
    135
  • Height(mm)
    135
  • Body / Option
    Main Body
  • Trusco Code
    368-5675
  • Mass(g)
    800
  • Features
    The accent color on the side of this paper towel holder brings out the texture of stainless steel.
  • Material Body
    Stainless Steel / ABS resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)