(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Spray Gun (Pressure-Feed Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Spray Gun (Pressure-Feed Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· An LVMP model with high coating efficiency, low air consumption and high atomization. (Work environment, economical type)
· The gun body is made of strong, lightweight ECO metal magnesium alloy.
· The surface of the gun body is fluoropolymer-coated and paint does not stick to the body easily.
· The part in contact with liquid is stainless steel and can be used for all paints including water-based paints.
[Applications]
· Automobiles (painting), metal painting, woodwork, furniture, plastic painting, food service industry, etc.

Basic Specifications

  • Product Specifications
    Pumping Type
  • Pattern Width(mm)
    220
  • Air Usage(L/min)
    200
  • Required Compressor(KW)
    0.75–1.5
  • Atomization Stage
    High granularity
  • Body Material
    Magnesium Alloy
  • Wetted Part Material
    Stainless Steel (SUS304)
  • Mass(g)
    265
  • Air Inlet
    G1/4
  • Paint Hose Mounting Port
    G1/4
  • Features
    High coating rate, low air consumption, and high micro-particulate LVMP specifications (work environment and reduced cost type). Light and strong ECO metal magnesium alloy is used in the gun body. The gun body surface is fluoropolymer coated so paint is unlikely to stick. The connection portion is made of stainless steel, and all water-based paints can be used.
  • Use
    For use in automobiles (painting), metal painting, woodworking, furniture, plastic painting, food industry, etc.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Nozzle Diameter(mmφ)

Refine by

  • 1.1
  • 1.4
  • Clear
Trusco Code

Refine by

  • 424-3552
  • 424-3544
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1.4
424-3544
Quote
-

Part Number : LUNA2-K-PL2-FF-P
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Specifications
    Pumping Type
  • Nozzle Diameter(mmφ)
    1.4
  • Pattern Width(mm)
    220
  • Air Usage(L/min)
    200
  • Required Compressor(KW)
    0.75–1.5
  • Atomization Stage
    High granularity
  • Body Material
    Magnesium Alloy
  • Wetted Part Material
    Stainless Steel (SUS304)
  • Trusco Code
    424-3544
  • Mass(g)
    265
  • Air Inlet
    G1/4
  • Paint Hose Mounting Port
    G1/4
  • Features
    High coating rate, low air consumption, and high micro-particulate LVMP specifications (work environment and reduced cost type). Light and strong ECO metal magnesium alloy is used in the gun body. The gun body surface is fluoropolymer coated so paint is unlikely to stick. The connection portion is made of stainless steel, and all water-based paints can be used.
  • Use
    For use in automobiles (painting), metal painting, woodworking, furniture, plastic painting, food industry, etc.
1 unit
1.1
424-3552
Quote
-

Part Number : LUNA2-K-PL2-FX-P
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Specifications
    Pumping Type
  • Nozzle Diameter(mmφ)
    1.1
  • Pattern Width(mm)
    220
  • Air Usage(L/min)
    200
  • Required Compressor(KW)
    0.75–1.5
  • Atomization Stage
    High granularity
  • Body Material
    Magnesium Alloy
  • Wetted Part Material
    Stainless Steel (SUS304)
  • Trusco Code
    424-3552
  • Mass(g)
    265
  • Air Inlet
    G1/4
  • Paint Hose Mounting Port
    G1/4
  • Features
    High coating rate, low air consumption, and high micro-particulate LVMP specifications (work environment and reduced cost type). Light and strong ECO metal magnesium alloy is used in the gun body. The gun body surface is fluoropolymer coated so paint is unlikely to stick. The connection portion is made of stainless steel, and all water-based paints can be used.
  • Use
    For use in automobiles (painting), metal painting, woodworking, furniture, plastic painting, food industry, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)