(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Manual Sweeper Clean Power

Manual Sweeper Clean Power

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· A compact type that enables cleaning even in narrow places.
· Made from resin, light and easy to fold, allowing convenient storage.
· Efficiently collects sand, dirt, or dead leaves in factories, warehouses, or outdoors.
[Applications]
· For cleaning road surfaces.

Basic Specifications

  • Product Type
    Sweeper
  • Specifications
    Hand-operated type
  • Width(mm)
    790
  • Depth(mm)
    1400
  • Height(mm)
    960
  • Cleaning Capacity(m2/h)
    maximum 2000
  • Cleaning Width(mm)
    650
  • Trusco Code
    244-6740
  • Mass(g)
    24000
  • Features
    A compact type that enables cleaning in confined spaces. Made from resin and light and easy to fold, allowing convenient storage.
  • Specifications
    With Side Brush
  • Trash Can Capacity
    40 L (Effective Capacity of 25 to 28 L)
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
-

Part Number : F-100S
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Sweeper
  • Specifications
    Hand-operated type
  • Width(mm)
    790
  • Depth(mm)
    1400
  • Height(mm)
    960
  • Cleaning Capacity(m2/h)
    maximum 2000
  • Cleaning Width(mm)
    650
  • Trusco Code
    244-6740
  • Mass(g)
    24000
  • Features
    A compact type that enables cleaning in confined spaces. Made from resin and light and easy to fold, allowing convenient storage.
  • Specifications
    With Side Brush
  • Trash Can Capacity
    40 L (Effective Capacity of 25 to 28 L)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)