(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
High Pressure Washing Machine, Cold Water Type, Discharge Pressure 5.9 MPa

Click this image to zoom it.

Move the mouse over the image to zoom

High Pressure Washing Machine, Cold Water Type, Discharge Pressure 5.9 MPa

Standard Unit Price:
-
Days to Ship :
Quote

100 V specification high-pressure washing machine usable by washing/pipe washing professionals.
[Features]
· Switch with waterproof cover.
· Together with a strainer, it includes a water absorption filter to prevent the intrusion of foreign matter. Unloader valve protects the pump and motor.
· Equipped with a high-performance triple-gear plunger pump that features outstanding durability.
· Switching between high and low pressure and adjusting the injection angle of the variable gun can be done by simply adjusting the nozzle.
· Capable of washing by mixing with detergent.
· A wide selection of options is available to support a wide range of applications.
[Applications]
· For cleaning small construction machines, agricultural machines, cars, walls, floors, or gutters.

Basic Specifications

  • Product Type
    High pressure washing machine
  • Function
    Cold Water
  • Specifications
    Electric type
  • Discharging water quantity (at 50 Hz/60 Hz)(L/min)
    7.0/8.5
  • Discharge pressure (at 50 Hz/60 Hz)(Mpa)
    5.9/5.9
  • Width(mm)
    240
  • Depth(mm)
    420
  • Height(mm)
    225
  • Trusco Code
    252-8037
  • Mass(g)
    19000
  • Features
    Equipped with a high-performance triple-gear plunger pump that features outstanding durability. Provides an air bleeding value.
  • Accessory
    Variable Lance/High Pressure Hose 1/4 inch (8 m)
  • Power Supply
    Single-Phase 100 V
  • Cord Length
    4.5m
  • Water Supply Method
    Self-pumping Method
  • Pipe cleaning ability
    Up to ø75 mm (Pipe Washing Hose Sold Separately)
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : HD8506
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    High pressure washing machine
  • Function
    Cold Water
  • Specifications
    Electric type
  • Discharging water quantity (at 50 Hz/60 Hz)(L/min)
    7.0/8.5
  • Discharge pressure (at 50 Hz/60 Hz)(Mpa)
    5.9/5.9
  • Width(mm)
    240
  • Depth(mm)
    420
  • Height(mm)
    225
  • Trusco Code
    252-8037
  • Mass(g)
    19000
  • Features
    Equipped with a high-performance triple-gear plunger pump that features outstanding durability. Provides an air bleeding value.
  • Accessory
    Variable Lance/High Pressure Hose 1/4 inch (8 m)
  • Power Supply
    Single-Phase 100 V
  • Cord Length
    4.5m
  • Water Supply Method
    Self-pumping Method
  • Pipe cleaning ability
    Up to ø75 mm (Pipe Washing Hose Sold Separately)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)