(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
High-Pressure Washer, Cold Water Type, Discharge Pressure (MPa) 2–6

High-Pressure Washer, Cold Water Type, Discharge Pressure (MPa) 2–6

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Can perform double cleaning with detergent and water pressure.
[Applications]
· For cleaning air conditioner filters.

Basic Specifications

  • Product Model
    High Pressure Cleaning Machine
  • Function
    Cold Water
  • Specifications
    Motor Type
  • Discharge Quantity of Water (50 Hz / 60 Hz)(L/min)
    6/8
  • Discharge Pressure (50 Hz / 60 Hz)(MPa)
    2 to 6
  • Width(mm)
    350
  • Depth(mm)
    370
  • Height(mm)
    1050
  • Water Supply Method
    Direct water connection type
  • Trusco Code
    453-7530
  • Mass(g)
    25000
  • Features
    Double cleaning using cleaning agent and water pressure is feasible.
  • Accessories
    Rifle Gun / Water Absorption Hose (3 m) / High Pressure Hose (8 m)
  • Power
    Single-Phase 100 V
  • Cord Length
    3m
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : SH0807K-A
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    High Pressure Cleaning Machine
  • Function
    Cold Water
  • Specifications
    Motor Type
  • Discharge Quantity of Water (50 Hz / 60 Hz)(L/min)
    6/8
  • Discharge Pressure (50 Hz / 60 Hz)(MPa)
    2 to 6
  • Width(mm)
    350
  • Depth(mm)
    370
  • Height(mm)
    1050
  • Water Supply Method
    Direct water connection type
  • Trusco Code
    453-7530
  • Mass(g)
    25000
  • Features
    Double cleaning using cleaning agent and water pressure is feasible.
  • Accessories
    Rifle Gun / Water Absorption Hose (3 m) / High Pressure Hose (8 m)
  • Power
    Single-Phase 100 V
  • Cord Length
    3m

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)