(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Clean Cart Folding Type

Clean Cart Folding Type

Standard Unit Price:
-
Days to Ship :
40 Day(s)

[Features]
· Dedicated bags are used to separate and collect three types of waste.
· It has a chrome plating finish with excellent durability.
· 75 mm rubber casters enable easy transport.
[Applications]
· Waste collection inside factories.
· Sorting and collection at offices.
· For collection of dressing gowns and sheets, etc. at hospitals, hotels, etc.

Basic Specifications

  • Product Type
    Dust Wagon
  • Dust Wagon
    Dust Wagon Frame
  • Details Type
    For separating 3 types
  • Frontage(mm)
    1185
  • Depth(mm)
    407
  • Height(mm)
    945
  • Main body: option
    Main Body
  • Trusco Code
    300-7251
  • Mass(g)
    10000
  • Features
    Dedicated bags are used to separate and collect three types of waste. Finished with chrome plating, it is excellent in durability.
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
40 Day(s)
-

Part Number : TCC-0412-3
Days to Ship 40 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dust Wagon
  • Dust Wagon
    Dust Wagon Frame
  • Details Type
    For separating 3 types
  • Frontage(mm)
    1185
  • Depth(mm)
    407
  • Height(mm)
    945
  • Main body: option
    Main Body
  • Trusco Code
    300-7251
  • Mass(g)
    10000
  • Features
    Dedicated bags are used to separate and collect three types of waste. Finished with chrome plating, it is excellent in durability.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)