(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Dust Cart - with Folding Function

Click this image to zoom it.

Move the mouse over the image to zoom

Dust Cart - with Folding Function

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Durable type with dichromic plating.
· Equipped with convenient folding function for stowing away.
· Fabric bags made from waterproof nylon.
[Applications]
· Collection and transportation of garbage, etc.

Basic Specifications

  • Product Model
    Dust Wagon
  • Dust Wagon
    Dust Wagon Frame
  • Body / Option
    Main Body
  • Features
    It is a durable heavy chrome mesh type. Can be conveniently fold when storing.
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Detailing Type

Refine by

  • For 120L
  • For 210L
  • Clear
Frontage(mm)

Refine by

  • 590
  • 680
  • Clear
Depth(mm)

Refine by

  • 545
  • 735
  • Clear
Height(mm)

Refine by

  • 780
  • 880
  • Clear
Trusco Code

Refine by

  • 225-8391
  • 225-8382
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
For 120L
590
545
780
225-8382
Quote
-

Part Number : CA391-00SX-MB
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Dust Wagon
  • Dust Wagon
    Dust Wagon Frame
  • Detailing Type
    For 120L
  • Frontage(mm)
    590
  • Depth(mm)
    545
  • Height(mm)
    780
  • Body / Option
    Main Body
  • Trusco Code
    225-8382
  • Mass(g)
    5400
  • Features
    It is a durable heavy chrome mesh type. Can be conveniently fold when storing.
1 unit
For 210L
680
735
880
225-8391
Quote
-

Part Number : CA392-00LX-MB
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Dust Wagon
  • Dust Wagon
    Dust Wagon Frame
  • Detailing Type
    For 210L
  • Frontage(mm)
    680
  • Depth(mm)
    735
  • Height(mm)
    880
  • Body / Option
    Main Body
  • Trusco Code
    225-8391
  • Mass(g)
    8000
  • Features
    It is a durable heavy chrome mesh type. Can be conveniently fold when storing.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)