(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Aluminum Transport Cart, MT Cart, Loading Platform Double-Folding Type

Click this image to zoom it.

Move the mouse over the image to zoom

Aluminum Transport Cart, MT Cart, Loading Platform Double-Folding Type

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Aluminium Transport Cart, MT Cart, Loading Platform Double-Folding Type.
It is a 4 wheels cart, which can fold a platform and handle. It can reduce the space to keep it. Moreover, The handle also can extend
[Features]
• This product has 2 sizes
- CF-5060SA : (Width x Lenght x High) : 650 x 500 x 150 mm.
Folding size (Width x Lenght x High): 650 x 115 x 610 mm.
- CF-5060SA : (Width x Lenght x High) : 750 x 500 x 185 mm.
Folding size (Width x Lenght x High): 750 x 135 x 640 mm.
• Material used to produce:
- Structure : Aluminium
- Handle: Stainless steel (SUS304)
- Caster wheels: Rubber

[Applications]
For transporting products inside and outside the factory.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Carry Carts
  • Body Material
    Made of Aluminum
  • Body / Option
    Body
  • Type Details
    Finished product
  • Width(mm)
    500
  • Handle Specifications
    Folding Handle Type
  • Caster Specifications
    Swivel Casters and Fixed Casters, 2 Each
  • Handle Material
    Stainless Steel (SUS430)
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Average Load(kg)

Refine by

  • 100
  • 200
  • Clear
Length(mm)

Refine by

  • 650
  • 750
  • Clear
Height(mm)

Refine by

  • 150
  • 185
  • Clear
Handle Height(mm)

Refine by

  • 860
  • 890
  • Clear
Caster Diam.(mm)

Refine by

  • 75
  • 100
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
100
650
150
860
75
1 Day(s)
-

Part Number : CF-5060SA
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Average Load(kg)
    100
  • Body Material
    Made of Aluminum
  • Body / Option
    Body
  • Type Details
    Finished product
  • Length(mm)
    650
  • Width(mm)
    500
  • Height(mm)
    150
  • Handle Height(mm)
    860
  • Caster Diam.(mm)
    75
  • Trusco Code
    351-8507
  • Mass(g)
    6900
  • Handle Specifications
    Folding Handle Type
  • Caster Specifications
    Swivel Casters and Fixed Casters, 2 Each
  • Handle Material
    Stainless Steel (SUS430)
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Rubber
1 unit
200
750
185
890
100
1 Day(s)
-

Part Number : CF-5070SA
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Average Load(kg)
    200
  • Body Material
    Made of Aluminum
  • Body / Option
    Body
  • Type Details
    Finished product
  • Length(mm)
    750
  • Width(mm)
    500
  • Height(mm)
    185
  • Handle Height(mm)
    890
  • Caster Diam.(mm)
    100
  • Trusco Code
    306-1302
  • Mass(g)
    9900
  • Handle Specifications
    Folding Handle Type
  • Caster Specifications
    Swivel Casters and Fixed Casters, 2 Each
  • Handle Material
    Stainless Steel (SUS430)
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Finished Goods
●Folding Handle Type
●Flexible Caster, Fixed Caster x 2 each

Materials

●Loading Platform: Aluminum
●Handle: Stainless Steel(SUS430)
●Caster Brackets: Steel
●Wheel: Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)