(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
High Grade Trolley One-Side Handle 2-Level Type

High Grade Trolley One-Side Handle 2-Level Type

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· 2-stage single sleeve type ideal for picking heavy objects.
· A 4 point stopper to hold down the top and bottom plates.
· Positions of the swivel wheels and the fixed wheels can be switched.
· Wheels adopt a radial bearing as standard for smooth and quiet movement when starting.

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Specifications
    Finished Product - 2 Stage Single Sleeve Type - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Material/mat
    Desalinated Resin
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Uniform Load(kg)

Refine by

  • 200
  • 400
  • 550
  • Clear
Length(mm)

Refine by

  • 740
  • 946
  • 1200
  • Clear
Width(mm)

Refine by

  • 460
  • 646
  • 750
  • Clear
Height(mm)

Refine by

  • 163
  • 206
  • 310
  • Clear
Handle Height(mm)

Refine by

  • 904
  • 912
  • 1075
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
200
740
460
163
904
Quote
-

Part Number : 104EBN
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    740
  • Width(mm)
    460
  • Height(mm)
    163
  • Handle Height(mm)
    904
  • Caster Diameter(mm)
    100
  • Compatible Stopper
    H-100B、HTL01
  • Trusco Code
    336-4232
  • Mass(g)
    22200
  • Specifications
    Finished Product - 2 Stage Single Sleeve Type - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Material/mat
    Desalinated Resin
1 unit
400
946
646
206
912
Quote
-

Part Number : 304EBN
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    400
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    946
  • Width(mm)
    646
  • Height(mm)
    206
  • Handle Height(mm)
    912
  • Caster Diameter(mm)
    130
  • Compatible Stopper
    H-300B、HTL01
  • Trusco Code
    336-4241
  • Mass(g)
    33400
  • Specifications
    Finished Product - 2 Stage Single Sleeve Type - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Material/mat
    Desalinated Resin
1 unit
550
1200
750
310
1075
Quote
-

Part Number : 504EBN
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    550
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    1200
  • Width(mm)
    750
  • Height(mm)
    310
  • Handle Height(mm)
    1075
  • Caster Diameter(mm)
    200
  • Compatible Stopper
    E-500BIK
  • Trusco Code
    336-4259
  • Mass(g)
    78500
  • Specifications
    Finished Product - 2 Stage Single Sleeve Type - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Material/mat
    Desalinated Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)