(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Elastic Sealants Backup Material Minaform Marumaru TR

Elastic Sealants Backup Material Minaform Marumaru TR

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A rod-shaped (round bar), high-foamed polyethylene body , a sealant backup material of excellent pliability and restoring force.
[Features]
· Because it is lightweight and excellent in cushioning properties and elasticity, it is ideal as packaging material.
· Can also be used as a joint material for civil engineering as it is also superior in water resistance, moisture resistance and buoyancy.
· Non-toxic and excellent in chemical resistance.
[Applications]
· Used for various materials, from packaging materials and miscellaneous goods to civil engineering construction materials, etc.
· Elastic sealant backup material for glass, etc.
· Glass bottle gasket material.
· As the core of floating materials such as fishery rope, life jacket, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Sealant
  • Color
    White
  • Material
    Foamed Polyethylene
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Length(m)

Refine by

  • 2
  • 3
  • 4
  • 5
  • 10
  • Clear
Applicable Joint Width(mm)

Refine by

  • 4–5
  • 5–7
  • 7–8
  • 8–9
  • 9~11
  • 10–13
  • 12–15
  • 13~17
  • 17 to 21
  • 21–25
  • 25~29
  • 29–34
  • Clear
Diameter(mm)

Refine by

  • 6
  • 8
  • 10
  • 11.5
  • 13
  • 15
  • 18
  • 20
  • 25
  • 30
  • 35
  • 40
  • Clear
JAN Code

Refine by

  • 4989999342383
  • 4989999342390
  • 4989999342406
  • 4989999342413
  • Clear
Trusco Code

Refine by

  • 230-2560
  • 230-2551
  • 230-2543
  • 230-2535
  • 230-2527
  • 230-2519
  • 230-2501
  • 408-7321
  • 751-7416
  • 751-7408
  • 751-7394
  • 751-7386
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
10
4–5
6
-
230-2501
1 Day(s)
-

Part Number : TR-MM6
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sealant
  • Color
    White
  • Length(m)
    10
  • Applicable Joint Width(mm)
    4–5
  • Diameter(mm)
    6
  • JAN Code
    -
  • Trusco Code
    230-2501
  • Mass(g)
    12
  • Material
    Foamed Polyethylene
1 Roll
10
5–7
8
-
230-2519
1 Day(s)
-

Part Number : TR-MM8
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sealant
  • Color
    White
  • Length(m)
    10
  • Applicable Joint Width(mm)
    5–7
  • Diameter(mm)
    8
  • JAN Code
    -
  • Trusco Code
    230-2519
  • Mass(g)
    20
  • Material
    Foamed Polyethylene
1 Roll
10
7–8
10
-
230-2527
1 Day(s)
-

Part Number : TR-MM10
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sealant
  • Color
    White
  • Length(m)
    10
  • Applicable Joint Width(mm)
    7–8
  • Diameter(mm)
    10
  • JAN Code
    -
  • Trusco Code
    230-2527
  • Mass(g)
    28
  • Material
    Foamed Polyethylene
1 Roll
10
8–9
11.5
-
408-7321
1 Day(s)
-

Part Number : TR-MM11
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sealant
  • Color
    White
  • Length(m)
    10
  • Applicable Joint Width(mm)
    8–9
  • Diameter(mm)
    11.5
  • JAN Code
    -
  • Trusco Code
    408-7321
  • Mass(g)
    35
  • Material
    Foamed Polyethylene
1 Roll
5
9~11
13
-
230-2535
1 Day(s)
-

Part Number : TR-MM13
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sealant
  • Color
    White
  • Length(m)
    5
  • Applicable Joint Width(mm)
    9~11
  • Diameter(mm)
    13
  • JAN Code
    -
  • Trusco Code
    230-2535
  • Mass(g)
    22
  • Material
    Foamed Polyethylene
1 Roll
5
10–13
15
-
230-2543
1 Day(s)
-

Part Number : TR-MM15
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sealant
  • Color
    White
  • Length(m)
    5
  • Applicable Joint Width(mm)
    10–13
  • Diameter(mm)
    15
  • JAN Code
    -
  • Trusco Code
    230-2543
  • Mass(g)
    30
  • Material
    Foamed Polyethylene
1 Roll
4
12–15
18
-
230-2551
1 Day(s)
-

Part Number : TR-MM18
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sealant
  • Color
    White
  • Length(m)
    4
  • Applicable Joint Width(mm)
    12–15
  • Diameter(mm)
    18
  • JAN Code
    -
  • Trusco Code
    230-2551
  • Mass(g)
    35
  • Material
    Foamed Polyethylene
1 Roll
3
13~17
20
-
230-2560
1 Day(s)
-

Part Number : TR-MM20
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sealant
  • Color
    White
  • Length(m)
    3
  • Applicable Joint Width(mm)
    13~17
  • Diameter(mm)
    20
  • JAN Code
    -
  • Trusco Code
    230-2560
  • Mass(g)
    33
  • Material
    Foamed Polyethylene
1 Roll
2
17 to 21
25
4989999342383
751-7386
1 Day(s)
-

Part Number : TR-MM25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sealant
  • Color
    White
  • Length(m)
    2
  • Applicable Joint Width(mm)
    17 to 21
  • Diameter(mm)
    25
  • JAN Code
    4989999342383
  • Trusco Code
    751-7386
  • Mass(g)
    30
  • Material
    Foamed Polyethylene
1 Roll
2
21–25
30
4989999342390
751-7394
1 Day(s)
-

Part Number : TR-MM30
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sealant
  • Color
    White
  • Length(m)
    2
  • Applicable Joint Width(mm)
    21–25
  • Diameter(mm)
    30
  • JAN Code
    4989999342390
  • Trusco Code
    751-7394
  • Mass(g)
    45
  • Material
    Foamed Polyethylene
1 Roll
2
25~29
35
4989999342406
751-7408
1 Day(s)
-

Part Number : TR-MM35
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sealant
  • Color
    White
  • Length(m)
    2
  • Applicable Joint Width(mm)
    25~29
  • Diameter(mm)
    35
  • JAN Code
    4989999342406
  • Trusco Code
    751-7408
  • Mass(g)
    60
  • Material
    Foamed Polyethylene
1 Roll
2
29–34
40
4989999342413
751-7416
1 Day(s)
-

Part Number : TR-MM40
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sealant
  • Color
    White
  • Length(m)
    2
  • Applicable Joint Width(mm)
    29–34
  • Diameter(mm)
    40
  • JAN Code
    4989999342413
  • Trusco Code
    751-7416
  • Mass(g)
    80
  • Material
    Foamed Polyethylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Flexibility, resiliency, lightweight, cushioning and elasticity are excellent.
●Water repellency, moisture resistance, buoyancy is also excellent.

Usage

●Weak electric products, packaging cushioning material for precision machine.
●Wood joint material for civil engineering building materials.

Materials

●High Foaming Polyethylene

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)