(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Conference Table, Blow Table (Part Numbers)

Conference Table, Blow Table

Click this image to zoom it.

Move the mouse over the image to zoom

  • Conference Table, Blow Table
  • Conference Table, Blow Table

[Features]
· Lightweight and compact foldable table with excellent water resistance.
· Thickness is 55 mm. (Legs stored inside the top board)
· With a stack anti-slip function. (Up to 25 tables can be stacked on each other)
· It is an all-weather type. (Water resistant, UV-protected)

Part Number

Configured Part Number is shown.

Part Number
TPET-1850
TPET-1850N
Part NumberMinimum order quantityVolume DiscountDays to ShipShelf Trusco Code Mass
(g)
Amount Of Content
1 Piece(s) Quote With Lower Shelf274-0419150001 unit
1 Piece(s) Quote Without Lower Shelf274-0427129001 unit

Loading...

  1. 1

Basic Information

Width x Depth x Height(mm) 1800×500×700 Product Type Conference table (Folding Type) Specifications Finished product
Top Panel Color Gray Type Top Panel Color Details New gray Features It is a lightweight and compact foldable table with excellent water resistance
Features 2 Thickness 55 mm (legs can be kept on the tabletop), stack anti-slip function (up to 25 tables can be stacked on each other), all-weather type (weather resistant, UV-protected). Top Plate Material 55 mm-thick polyethylene resin molding (All resin) Leg Material Steel 26 mm Angle (Powdered Baking)
Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)