(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Conference Table, Blow Table (No Lower Shelf)

Conference Table, Blow Table (No Lower Shelf)

[Features]
· Lightweight and compact foldable table with excellent water resistance.
· Thickness is 55 mm. (Legs stored inside the top board)
· With a stack anti-slip function. (Up to 25 tables can be stacked on each other)
· It is an all-weather type. (Water resistant, UV-protected)

Part Number

Configured Part Number is shown.

TPETZ-1850

Part Number
TPETZ-1850
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) Quote 1 unit

Loading...

  1. 1

Basic Information

Width x Depth x Height(mm) 1800×500×330 Product Type Conference table (Folding Type) Specifications Finished product
Top Panel Color Gray Type Shelf Without Lower Shelf Top Panel Color Details New gray
Trusco Code 274-0435 Mass(g) 11800 Features It is a lightweight and compact foldable table with excellent water resistance
Features 2 Thickness 55 mm (legs can be kept on the tabletop), stack anti-slip function (up to 25 tables can be stacked on each other), all-weather type (weather resistant, UV-protected). Top Plate Material 55 mm-thick polyethylene resin molding (All resin) Leg Material Steel 26 mm Angle (Powdered Baking)
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part TPETZ-1850 in the Conference Table, Blow Table (No Lower Shelf) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)