(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Standard / Monkey Wrench Chrome Finish 90 Series

Standard / Monkey Wrench Chrome Finish 90 Series

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Standard adjustable wrench with chrome plating finish. 90 series.

Basic Specifications

  • Set / Single
    Single Item
  • Finish
    Chrome Plating Finish
Part Number
Maximum Opening(mm)

Refine by

  • 20
  • 27
  • 34
  • Clear
Overall Length(mm)

Refine by

  • 158 (6 Inches)
  • 208 (8 Inches)
  • 308 (12 Inches)
  • Clear
Mass(g)

Refine by

  • 139
  • 272
  • 690
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
27
208 (8 Inches)
272
12 Day(s)
-

Part Number : 9071C
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    27
  • Overall Length(mm)
    208 (8 Inches)
  • Mass(g)
    272
  • Set / Single
    Single Item
  • Finish
    Chrome Plating Finish
  • Head Thickness: Distal Portion(mm)
    6
  • Head Thickness: Root Portion(mm)
    12.9
  • Safe Load(Nm/ISO)
    180

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)