(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Socket Set 1/2

Socket Set 1/2

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Bahco's inch standard set. Common series. Case is plastic so can be easily used for storage while hard to scratch.

[Features]
· Finish: Matte-toned chrome plating finish.
· Material: Chrome vanadium steel.
· Case: High-density polyethylene

Basic Specifications

  • Single Product/Set Classification
    Set Parts
  • Application
    Manual Operation
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    10 / 11 / 12 / 13 / 14 / 15 / 16 / 17 / 18 / 19 / 20 / 21 / 22 / 23 / 24 / 27 / 30 / 32
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • No. of Set Contents(Points)
    24
  • Set Content 1
    1/2 socket dynamic drive (hex): 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 27, 30, 32 mm 1 each
  • Set Content 2
    1/2 extension bar: 5 (125 mm), 10 (250 mm) 1 each
  • Set Content 3
    1/2 Universal Joint x 1
  • Set Content 4
    1/2 Slide Head Adapter 1 Unit
  • Set Content 5
    1/2 Flexible Spinner Handle x 1
  • Set Content 6
    1/2 2 Component ratchet handle with quick release (60 gear: 270 mm) x 1
  • Set Content 7
    Removable Type Parts Case 1 Piece
  • Finish
    Matte-Toned Chrome Plating
  • Material
    Chrome Vanadium Steel
  • Case Material
    High Density Polyethylene
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : S240
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Parts
  • Application
    Manual Operation
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    10 ~ 32
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • No. of Set Contents(Points)
    24
  • Set Content 1
    1/2 socket dynamic drive (hex): 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 27, 30, 32 mm 1 each
  • Set Content 2
    1/2 extension bar: 5 (125 mm), 10 (250 mm) 1 each
  • Set Content 3
    1/2 Universal Joint x 1
  • Set Content 4
    1/2 Slide Head Adapter 1 Unit
  • Set Content 5
    1/2 Flexible Spinner Handle x 1
  • Set Content 6
    1/2 2 Component ratchet handle with quick release (60 gear: 270 mm) x 1
  • Set Content 7
    Removable Type Parts Case 1 Piece
  • Finish
    Matte-Toned Chrome Plating
  • Material
    Chrome Vanadium Steel
  • Case Material
    High Density Polyethylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)