(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Snipe Nose Pliers 60° 4833

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Snipe Nose Pliers 60°
Part Number: 4833

Standard Unit Price: - Special Price -
Days to Ship: 1 Day(s)

Based on ergonomics, it is easier to grip and leads to prevention of injuries. For fine work. Tip has a 60° angle.

Specifications of 4833

  • Product Category
    Pliers
  • Pliers Type
    Pliers
  • Total Length(mm)
    130
  • With/Without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Head Length(mm)
    23
  • Head Width(mm)
    9
  • Head Thickness(mm)
    7
  • Tip Shape(mm)
    φ1
  • Tip Thickness(mm)
    1
  • Weight(g)
    60
  • Finish
    Black finish
  • Features
    Needle-nose Pliers (60° head angle)
  • Remark
    Blister Packed

Please check the type/dimensions/specifications of the part 4833 in the Snipe Nose Pliers 60° series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)