(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Standard Nippers Black Finish

Standard Nippers Black Finish

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

By adopting an ergo-grip handle, the head is made smaller compared to other manufacturers, but this still enables cutting piano wire.

[Features]
· Nippers for both high strength and soft wire: dual purpose. Soft wire (copper wire, cable strands etc.) cut at the tip, hard wire (piano wire etc.) cut at the base of the blades close to the joint

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • With/Without Spring
    Included
  • Copper Wire Cutting Capacity(φ/mm)
    (blade tip) 0.5
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Finish
    Black finish
  • Features
    Nippers for both high strength and soft wire: dual purpose. Soft wire (copper wire, cable strands etc.) cut at the tip, hard wire (piano wire etc.) cut at the base of the blades close to the joint.
  • Remark
    Wrapping for consumer (blister pack)
Part Number
Total Length(mm)

Refine by

  • 125
  • 140
  • 160
  • 180
  • Clear
Piano Wire Cutting Capacity(φ/mm)

Refine by

  • (blade bottom) 1.6
  • (blade bottom) 1.8
  • (blade bottom) 2.0
  • (blade bottom) 2.25
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
125
(blade bottom) 1.6
12 Day(s)
-

Part Number : 2101G-125
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    125
  • With/Without Spring
    Included
  • Copper Wire Cutting Capacity(φ/mm)
    (blade tip) 0.5
  • Piano Wire Cutting Capacity(φ/mm)
    (blade bottom) 1.6
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Head Length(mm)
    14
  • Head Width(mm)
    17.5
  • Head Thickness(mm)
    8
  • Bottom Blade Length(mm)
    14
  • Weight(g)
    105
  • Finish
    Black finish
  • Features
    Nippers for both high strength and soft wire: dual purpose. Soft wire (copper wire, cable strands etc.) cut at the tip, hard wire (piano wire etc.) cut at the base of the blades close to the joint.
  • Remark
    Wrapping for consumer (blister pack)
140
(blade bottom) 1.8
1 Day(s)
-

Part Number : 2101G-140
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    140
  • With/Without Spring
    Included
  • Copper Wire Cutting Capacity(φ/mm)
    (blade tip) 0.5
  • Piano Wire Cutting Capacity(φ/mm)
    (blade bottom) 1.8
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Head Length(mm)
    16
  • Head Width(mm)
    19.5
  • Head Thickness(mm)
    9
  • Bottom Blade Length(mm)
    16
  • Weight(g)
    126
  • Finish
    Black finish
  • Features
    Nippers for both high strength and soft wire: dual purpose. Soft wire (copper wire, cable strands etc.) cut at the tip, hard wire (piano wire etc.) cut at the base of the blades close to the joint.
  • Remark
    Wrapping for consumer (blister pack)
160
(blade bottom) 2.0
12 Day(s)
-

Part Number : 2101G-160
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    160
  • With/Without Spring
    Included
  • Copper Wire Cutting Capacity(φ/mm)
    (blade tip) 0.5
  • Piano Wire Cutting Capacity(φ/mm)
    (blade bottom) 2.0
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Head Length(mm)
    18
  • Head Width(mm)
    21.5
  • Head Thickness(mm)
    10
  • Bottom Blade Length(mm)
    18
  • Weight(g)
    162
  • Finish
    Black finish
  • Features
    Nippers for both high strength and soft wire: dual purpose. Soft wire (copper wire, cable strands etc.) cut at the tip, hard wire (piano wire etc.) cut at the base of the blades close to the joint.
  • Remark
    Wrapping for consumer (blister pack)
180
(blade bottom) 2.25
12 Day(s)
-

Part Number : 2101G-180
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    180
  • With/Without Spring
    Included
  • Copper Wire Cutting Capacity(φ/mm)
    (blade tip) 0.5
  • Piano Wire Cutting Capacity(φ/mm)
    (blade bottom) 2.25
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Head Length(mm)
    20
  • Head Width(mm)
    23.5
  • Head Thickness(mm)
    11
  • Bottom Blade Length(mm)
    20
  • Weight(g)
    245
  • Finish
    Black finish
  • Features
    Nippers for both high strength and soft wire: dual purpose. Soft wire (copper wire, cable strands etc.) cut at the tip, hard wire (piano wire etc.) cut at the base of the blades close to the joint.
  • Remark
    Wrapping for consumer (blister pack)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)