(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Snap Ring Pliers for Both Holes and Shafts 2928-250

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Snap Ring Pliers for Both Holes and Shafts
Part Number: 2928-250

Standard Unit Price: - Special Price -
Days to Ship: Quote

One unit plays two roles. It is used for both holes and shafts. Equipped with a spare cap.

Specifications of 2928-250

Please check the type/dimensions/specifications of the part 2928-250 in the Snap Ring Pliers for Both Holes and Shafts series.

Products like this...

Part Number
2928-160
2928-200
Part NumberMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Tip Diameter
(mm)
Suitable Ring Sizes
(mm)
1 Piece(s) 1 Day(s) 160180° Claw: 0.6, 0.9, 1.2 / 90° Claw: 0.9, 1.2For hole: 7-26; For shaft: 3-26
1 Piece(s) 12 Day(s) 200180° Claw: 0.9, 1.2, 1.8 / 90° Claw: 0.9, 1.2For hole: 10-51; For shaft: 7-51

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)