(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
8-Level Rubber Top K1475K8PJJ

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

8-Level Rubber Top
Part Number: K1475K8PJJ

Standard Unit Price: - Special Price -
Days to Ship: Quote

Resistant to distortion with strength that overpowers other brands. The Lock & Go System was adopted to keep drawers from unexpectedly opening. Can also be a workbench. 12-Drawer Stainless-Top

[Features]
· A design with high quality, high durability and high functionality that satisfies the conditions to be the ultimate cabinet.
· Uses a layout with drawer positions that can be freely arranged to support a wide variety of customers' needs.
· Both wood and stainless steel top boards are available.
· Lock & Go: Lock & Go systems have a safe design in which the drawers cannot open while the cabinet is moving, even if not locked.
· High precision casters: 125 x 50 mm and 150 x 50 mm wheels with superior load resistance, and 2 swivel type casters with stoppers. As the wheel rotation is smooth, the movement is smooth, and the tires will not leave tracks.
· Drawer: Fully opens with a ball bearing slide that moves very smoothly.
· Brushed aluminum handle: Lightweight, easily cleaned, and with an excellent design.
· Double worm frame: The dual structure allows opening/closing of drawers even if it is damaged on the outside.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of K1475K8PJJ

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    677×501×955
  • Set Content(Point)
    1
  • Case color
    Green
  • Mass(g)
    80000
  • Color Detail
    Extreme Green
  • Top Board
    Normal
  • Drawer Rows
    8
  • Drawer Internal Dimensions (Width x Depth x Height)(mm)
    1-6 Levels: 543 X 445 X 53, 7 Levels: 543 X 445 X 118, 8 Levels: 543 X 445 X 184
  • Wheel Dimensions(mm)
    50×φ125

Please check the type/dimensions/specifications of the part K1475K8PJJ in the 8-Level Rubber Top series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)