(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
BAHCO, Socket Wrench Set 1/4"

BAHCO, Socket Wrench Set 1/4"

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Ideal for work in narrow spaces. A set of bits/sockets.

[Features]
· Finish: Matte-toned chrome plating finish.
· Material: Chrome vanadium steel.
· Case: High-density polyethylene

Basic Specifications

  • Single Product/Set Classification
    Set Parts
  • Application
    Manual Operation
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    10 / 11 / 12 / 13 / 4 / 5 / 6 / 7 / 8 / 9 / 4.5 / 5.5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • No. of Set Contents(Points)
    25
  • Set Content 1
    1/4 socket dynamic drive (hex): 4, 4.5, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13 mm 1 each
  • Set Content 2
    1/4 2 component ratchet handle with quick release (60 gears, 125 mm) x 1
  • Set Content 3
    1/4 Bit Shaft: PH2 x 2
  • Set Content 4
    1/4 bit shaft: hex 5, 6 mm 1 each
  • Set Content 5
    1/4 bit shaft: TORX 10, 15, 20, 25, 30, 40 1 each
  • Set Content 6
    1/4 Bit Holder x 1
  • Set Content 7
    1/4 Extension bar: 100 mm x 1
  • Finish
    Matte-Toned Chrome Plating
  • Material
    Chrome Vanadium Steel
  • Case Material
    High Density Polyethylene
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : SL25
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Parts
  • Application
    Manual Operation
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    4 ~ 13
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • No. of Set Contents(Points)
    25
  • Set Content 1
    1/4 socket dynamic drive (hex): 4, 4.5, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13 mm 1 each
  • Set Content 2
    1/4 2 component ratchet handle with quick release (60 gears, 125 mm) x 1
  • Set Content 3
    1/4 Bit Shaft: PH2 x 2
  • Set Content 4
    1/4 bit shaft: hex 5, 6 mm 1 each
  • Set Content 5
    1/4 bit shaft: TORX 10, 15, 20, 25, 30, 40 1 each
  • Set Content 6
    1/4 Bit Holder x 1
  • Set Content 7
    1/4 Extension bar: 100 mm x 1
  • Finish
    Matte-Toned Chrome Plating
  • Material
    Chrome Vanadium Steel
  • Case Material
    High Density Polyethylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)