(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Ergonomic Screwdriver BE-8250

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Ergonomic Screwdriver
Part Number: BE-8250

Standard Unit Price: - Special Price -
Days to Ship: 16 Day(s) or more

Based on ergonomics, it is easier to grip and leads to prevention of injuries.

[Features]
· A bolster (with a hex bolt) is installed where the grip and the shaft meet, increasing the tightening torque when using a wrench and pliers in combination.
· The non-fading, bit-shape identifying color coding and symbol display applied on the shaft portion side of the grip and on the grip end allow users to recognize the bit shape almost instantly. The same tools are used to prevent racing car pit crews, for whom every second counts, from choosing the wrong tool. Allows the user to strike the grip end with a hammer, similar to using a through screwdriver.
· Adopts a small-diameter round shaft that can be easily tightened and loosened.
· The moderate length of the grip neck fits fingers well and enables quick rotation and accurate torque control.
· Handle with 3 major features. Ergo-grip, bit shapes with color-coded coatings, and symbols, with a comfortable ergo-grip inner structure for strength and robustness. The handle has a bar code.
· Designed to take advantage of the round cross section and to fit without any resistance regardless of which direction it is held.
· The surface of the anti-slip grip is corrugated for maximum comfort, and a soft high-friction material is used. Enables maximum grip even with oily hands.
· This flat part stops the screwdriver from rolling.
· Holes for display. Can also be used to prevent falls from high places by threading with a string.
· The grip end is large and round, so it allows the user to apply force when performing tightening and loosening work, without feeling any pain in the palm.

Specifications of BE-8250

  • Standards for Tip Shape
    Minus (-)
  • Tip Size Plus (+)
    -
  • Tip Size, Slotted (-) Blade Width (mm) B1
    5.5
  • Shaft Length L (mm)
    150
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    1
  • Total Length(mm)
    272
  • Grip Length(mm)
    27×122
  • Weight(g)
    75
  • Remark
    Possible to strike with hammer similar to penetrating screwdriver.

Please check the type/dimensions/specifications of the part BE-8250 in the Ergonomic Screwdriver series.

Products like this...

Part Number
BE-8150
BE-8155
BE-8255
BE-8340
BE-8350
BE-8600
Part NumberMinimum order quantityVolume DiscountDays to ShipStandards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Bolster Tip Size, Slotted (-) Blade Thickness (mm) B2 Total Length
(mm)
Grip Length
(mm)
Weight
(g)
Remark
1 Piece(s) 12 Day(s) Minus (-)-5.5100None122227×12270Possible to strike with hammer similar to penetrating screwdriver.
1 Piece(s) 12 Day(s) Minus (-)-6.5125None1.224736×122101Possible to strike with hammer similar to penetrating screwdriver.
1 Piece(s) 16 Day(s) or more Minus (-)-6.5150None1.227236×122114Possible to strike with hammer similar to penetrating screwdriver.
1 Piece(s) 16 Day(s) or more Minus (-)-425None0.88336×5845Possible to strike with hammer similar to penetrating screwdriver. Standard screwdriver.
1 Piece(s) 1 Day(s) Minus (-)-5.525None18336×5850Possible to strike with hammer similar to penetrating screwdriver. Standard screwdriver.
1 Piece(s) 16 Day(s) or more Plus (+)No. 0-60None-18220×12219Possible to strike with hammer similar to penetrating screwdriver.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)