(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
PIG® Elephant Mat (Sheet Type)

PIG® Elephant Mat (Sheet Type)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Absorbent mat with a high degree of durability and water absorption that can be used safely even in areas with a lot of traffic.
[Features]
· This mat combines both absorption power and durability.
· The mat layer is firmly sewn in a zigzag pattern using polyester stitching, improving durability.
· Absorbs solvents, oil, standard water, coolant water, etc.
· Flameproofing compliant product.
[Applications]
· Can be used on stairs, steps or other places where there is significant traffic as well as instances where passages need to be kept dry for safety reasons.

Basic Specifications

  • Product Model
    Sheet
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    46.8 L/Box
  • Longitudinal x Side(mm)
    420×510
  • Thickness(mm)
    3
  • Trusco Code
    406-0857
  • Mass(g)
    7700
  • Features
    The mat features both durability and absorptive power.
  • Material
    Polypropylene (PP) Polyester
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (100 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
12 Day(s)
-

Part Number : MAT286
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Sheet
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    46.8 L/Box
  • Longitudinal x Side(mm)
    420×510
  • Thickness(mm)
    3
  • Trusco Code
    406-0857
  • Mass(g)
    7700
  • Features
    The mat features both durability and absorptive power.
  • Material
    Polypropylene (PP) Polyester

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)