(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Oil Sheet Sheet

Oil Sheet Sheet

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Capable of rapidly absorbing water, oil and solvents.
[Applications]
· For oil, water and solvents.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Sheet
  • Application
    For Oil, Water, Solvents
  • Size (Height × Width)(mm)
    500X525
  • Features
    Can instantly absorb water, oil, and solvents.
Part Number
Amount Of Content

Refine by

  • 1 Box (60 Sheets)
  • 1 Box (120 Sheets)
  • Clear
Vacuum Volume(L)

Refine by

  • 66
  • 96
  • Clear
Thickness(mm)

Refine by

  • 3–4
  • 5–6
  • Clear
Trusco Code

Refine by

  • 325-5891
  • 325-5875
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (60 Sheets)
66
5–6
325-5875
12 Day(s)
-

Part Number : BOC-5052
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Box (60 Sheets)

Specificationtitle

  • Product Type
    [Sheet] Sheet
  • Application
    For Oil, Water, Solvents
  • Vacuum Volume(L)
    66
  • Size (Height × Width)(mm)
    500X525
  • Thickness(mm)
    5–6
  • Trusco Code
    325-5875
  • Mass(g)
    8700
  • Features
    Can instantly absorb water, oil, and solvents.
  • Material
    Polyester (PET Bottle Recycled Fiber)
1 Box (120 Sheets)
96
3–4
325-5891
12 Day(s)
-

Part Number : HOC-5052
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Box (120 Sheets)

Specificationtitle

  • Product Type
    [Sheet] Sheet
  • Application
    For Oil, Water, Solvents
  • Vacuum Volume(L)
    96
  • Size (Height × Width)(mm)
    500X525
  • Thickness(mm)
    3–4
  • Trusco Code
    325-5891
  • Mass(g)
    9200
  • Features
    Can instantly absorb water, oil, and solvents.
  • Material
    Rayon, Polyester

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)