(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Slide Monkey Wrench

Slide Monkey Wrench

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· A revolutionary product that makes it possible to match the size with the push of a button.
· For both metric and inch systems.
· Includes a strap hole convenient for preventing falls.
· A revolutionary product that makes it possible to match the size with the push of a button.
· For both metric and inch systems.
· Includes a strap hole convenient for preventing falls

Basic Specifications

  • Maximum Opening(mm)
    24
  • Overall Length(mm)
    205
  • Mass(g)
    322
  • Trusco Code
    415-9187
  • Features
    A revolutionary product that makes it possible to match the size with the push of a button.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : TMH-200
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    24
  • Overall Length(mm)
    205
  • Mass(g)
    322
  • Trusco Code
    415-9187
  • Features
    A revolutionary product that makes it possible to match the size with the push of a button.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)