(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Round Nosed Pliers (Stainless Steel)

Round Nosed Pliers (Stainless Steel)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Pliers suitable for "rolling, looping, and pinching."

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    140
  • With or without Spring
    Available
  • Main body: option
    Main Body
  • Trusco Code
    381-9493
  • Mass(g)
    50
  • Features 1
    Pliers suitable for "rolling, looping and pinching"
  • Specification 1
    With Plastic Springs
  • Material
    Stainless Steel
  • Tip thickness(mm)
    0.8
  • Tip
    Not Serrated
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : SP-37
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    140
  • With or without Spring
    Available
  • Main body: option
    Main Body
  • Trusco Code
    381-9493
  • Mass(g)
    50
  • Features 1
    Pliers suitable for "rolling, looping and pinching"
  • Specification 1
    With Plastic Springs
  • Material
    Stainless Steel
  • Tip thickness(mm)
    0.8
  • Tip
    Not Serrated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)