(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Ecoc Stocker ES-095

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Ecoc Stocker
Part Number: ES-095

Standard Unit Price: - Special Price -
Days to Ship: Quote

The upper lid uses sturdy checkered plate. Stainless steel is used for the hook and fittings. Features a structure preventing rainwater or dust from entering. Allows casters to be installed. (Sold separately) A keyed lock can be installed to the buckle part. (Sold separately)

Specifications of ES-095

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Aluminum Case / Trunk
  • Case Dimensions (Frontage x Depth x Height)(mm)
    950X500X485
  • Mass(g)
    15100
  • Effective Internal Dimension Frontage(mm)
    940
  • Effective Internal Dimension Depth(mm)
    400
  • Effective Internal Dimension Height(mm)
    475
  • JAN Code
    4984842806517
  • Trusco Code
    463-4217
  • Features
    The top cap uses a sturdy diamond plate. The hook and brackets use stainless steel. Its structure does not allow rainwater or dust in. A caster may be installed. (Sold separately) A keyed lock can be installed to the buckle part. (Sold separately)
  • Body Material
    Aluminum Alloy

Please check the type/dimensions/specifications of the part ES-095 in the Ecoc Stocker series.

Products like this...

Part Number
ES-125
Part NumberMinimum order quantityVolume DiscountDays to ShipCase Dimensions (Frontage x Depth x Height)
(mm)
Mass
(g)
Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Depth
(mm)
JAN Code Trusco Code
1 Piece(s) Quote 1250X500X4851870012404904984842806524463-4225

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)