(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Round Case Cover (4 pcs)

Round Case Cover (4 pcs)【4 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Lid for round case.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Basic Specifications

  • Specifications
    • STOCK
  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Material
    Styrol Resin (PS)
  • Quantity/Pack(Sheets)
    4

Details

Part Number
Mass(g)

Refine by

  • 9.6
  • 15.3
  • 19
  • 37.3
  • Clear
Diameter(mm)

Refine by

  • 31
  • 40
  • 50
  • 70
  • Clear
Trusco Code

Refine by

  • 299-6278
  • 299-6260
  • 299-6251
  • 299-6243
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9.6
31
299-6243
1 Day(s)
-

4 Pieces Per Package

Part Number : TRC-01F
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 4 Pieces Per Package

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Mass(g)
    9.6
  • Diameter(mm)
    31
  • Trusco Code
    299-6243
  • Mass
    9.6 g/pack
  • Material
    Styrol Resin (PS)
  • Quantity/Pack(Sheets)
    4
15.3
40
299-6251
1 Day(s)
-

4 Pieces Per Package

Part Number : TRC-02F
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 4 Pieces Per Package

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Mass(g)
    15.3
  • Diameter(mm)
    40
  • Trusco Code
    299-6251
  • Mass
    15.3 g/pack
  • Material
    Styrol Resin (PS)
  • Quantity/Pack(Sheets)
    4
19
50
299-6260
1 Day(s)
-

4 Pieces Per Package

Part Number : TRC-03F
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 4 Pieces Per Package

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Mass(g)
    19
  • Diameter(mm)
    50
  • Trusco Code
    299-6260
  • Mass
    19 g/pack
  • Material
    Styrol Resin (PS)
  • Quantity/Pack(Sheets)
    4
37.3
70
299-6278
1 Day(s)
-

4 Pieces Per Package

Part Number : TRC-04F
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 4 Pieces Per Package

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Mass(g)
    37.3
  • Diameter(mm)
    70
  • Trusco Code
    299-6278
  • Mass
    37.3 g/pack
  • Material
    Styrol Resin (PS)
  • Quantity/Pack(Sheets)
    4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a set of 5 main body and 1 lid sheet.

Specification

●Q'ty Per Bag(sheet):4
●SPQ(bag):12

Materials

●Main Body: Polystyrene(PS)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)