(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Rasha Cutting Scissors (with Cap) NO15104

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Rasha Cutting Scissors (with Cap)
Part Number: NO15104

Standard Unit Price: - Special Price -
Days to Ship: 1 Day(s)

[Features]
· Light and smooth movement is achieved with a pair of small-sized textile scissors.
· Safety cap is also convenient for carrying around.
· Protects blades from dust and rust, enabling long-lasting sharpness.
· The blades have a serrated finish so they do not allow the object being cut to slip.
[Applications]
· For cutting thick cloth and thin cloth.

Specifications of NO15104

  • Specifications
    • STOCK
  • Product Type
    Nail puller
  • Overall Length
    210
  • Blade Thickness(mm)
    3
  • Trusco Code
    360-3784
  • Material
    Stainless Steel (SUS 420J2)
  • Features 1
    Light and smooth movement is achieved with a pair of small-sized textile scissors.
  • Features 2
    Safety cap is also convenient for carrying around.
  • Features 3
    Protects blades from dust and rust, enabling long-lasting sharpness.
  • Accessories
    Cap

Please check the type/dimensions/specifications of the part NO15104 in the Rasha Cutting Scissors (with Cap) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)