(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Cable Cutter TD-49

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Cable Cutter
Part Number: TD-49

Standard Unit Price: - Special Price -
Days to Ship: Quote

[Features]
· Compactly designed cable bender.
[Applications]
· For cutting cables.

Specifications of TD-49

  • Specifications
    • STOCK
  • Product Type
    Nail puller
  • Overall Length
    160
  • Blade thickness(mm)
    2.8
  • Trusco Code
    261-8877
  • Material
    Stainless steel (SUS420 J2)
  • Features 1
    Compactly designed cable bender
  • Specifications
    Cutting Capacity: Insulation cable of up to φ10 mm

Please check the type/dimensions/specifications of the part TD-49 in the Cable Cutter series.

Product Specifications

Features

●A compactly designed cable cutter.

Usage

●For cutting the cable.

Specification

●Cutting Performance(mm2):Φ10
●Total Length(mm):160
●SPQ(piece):10

Materials

●Blade Part: Stainless Steel(SUS420 J2)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)