(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
X Sports™ Safety Glasses

X Sports™ Safety Glasses

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Grip doesn't bend much, and they can be put on while wearing a helmet.
· Utilizes lenses with UV-cut (99.9%) specifications.
· Lens angle is adjustable.

Basic Specifications

  • Shape
    Monocular glasses
  • Application
    Dustproof
  • Anti-fog
    Yes
  • Scratch prevention
    None
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Standard
    ANSI (American Standard)
  • Lens Replacement
    None
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2.3
  • Trusco Code
    344-7146
  • Lens Material
    Polycarbonate
  • Frame Material
    Nylon
  • Features
    With angle adjustment mechanism and nose-pad
  • Specifications
    ANSI Standard Compliant (Z87.1)
  • Mass(g)
    30
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : 15182
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Monocular glasses
  • Application
    Dustproof
  • Anti-fog
    Yes
  • Scratch prevention
    None
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Standard
    ANSI (American Standard)
  • Lens Replacement
    None
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2.3
  • Trusco Code
    344-7146
  • Lens Material
    Polycarbonate
  • Frame Material
    Nylon
  • Features
    With angle adjustment mechanism and nose-pad
  • Specifications
    ANSI Standard Compliant (Z87.1)
  • Mass(g)
    30

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)