(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Maxim™ GT Protective Eyeglasses 14246

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Maxim™ GT Protective Eyeglasses
Part Number: 14246

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 1 Day(s)

[Features]
· Fogging suppressed by adding ventilation to temples and nose pads.
· Ridge above lenses prevents dripping.
· High-class design.

Specifications of 14246

  • Shape
    Binocular glasses
  • Application
    Dustproof
  • Anti-fog
    Yes
  • Scratch prevention
    None
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Standard
    JIS
  • Lens Replacement
    None
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2.2
  • Trusco Code
    388-1091
  • Lens Material
    Polycarbonate
  • Frame Material
    Thermo plastic rubber
  • Features
    With Arm Adjustment, with Angle Adjustment, with Nose Pad
  • Specifications
    ANSI Standard Product (Z87.1), Compliant with JIS T8147 Based on JIS Q1000
  • Mass(g)
    30

Please check the type/dimensions/specifications of the part 14246 in the Maxim™ GT Protective Eyeglasses series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)