(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
MegRhythm Steam Hot Eye Mask

Click this image to zoom it.

Move the mouse over the image to zoom

MegRhythm Steam Hot Eye Mask

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

A hot eye mask with MegRhythm steam that warmly wraps around the eyes and relaxes the mind.
[Features]
·Pleasant steam lasts for about 10 minutes.
·Comfortable bath-like temperature (approximately 40°C).
·It heats up just by opening the package, so it's convenient when you're out and about.
·Unisex size.
·A disposable type that is always clean.
·Comes with ear hooks that are easy to use in any posture.
[Applications]
·Used to warm the eyes that have been working.

Basic Specifications

  • Shape
    Other
  • Other
    Option
  • When Using Width(mm)
    180
  • When Using Height(mm)
    80
  • Trusco Code
    385-5635
  • Surface Material
    Polypropylene/Polyethylene
  • Heating Element Material
    Contains Iron Powder
  • Mass(g)
    68
  • Amount Of Content
    1 Box (5 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (5 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (5 Sheets)
8 Day(s) or more
-

Part Number : 227850
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Box (5 Sheets)

Specificationtitle

  • Shape
    Other
  • Other
    Option
  • When Using Width(mm)
    180
  • When Using Height(mm)
    80
  • Trusco Code
    385-5635
  • Surface Material
    Polypropylene/Polyethylene
  • Heating Element Material
    Contains Iron Powder
  • Mass(g)
    68

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)