(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Anti-Fogging Goggles M10C-VF

Anti-Fogging Goggles M10C-VF

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Sealed goggles with VF coated eyepieces that are resistant to fogging.
[Features]
·Closed protective goggles without a ventilator.
・ Uses a VF coated eyepiece that is resistant to fogging.
・ Highly transparent flexible PVC clear frame.
·25 mm wide cotton band holds firmly.
・ Protect your eyes from flying dust, liquid splashes, etc.
[Applications]
・ For polishing, grinding, crushing, grinder work, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Goggles
  • Application
    Dustproof
  • Anti-fog
    Yes
  • Scratch prevention
    Yes
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Standard
    JIS
  • Lens Replacement
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    0.8
  • Trusco Code
    324-3885
  • Material (Lens)
    Polycarbonate
  • Material (Frame)
    Soft Vinyl Chloride
  • Material (Band)
    Cotton
  • Remark
    Can be used with a mask and glasses
  • Specifications (Detail)
    With Ventilation Holes, JIS T 8147 Standard Product
  • Mass(g)
    82
  • Features
    Features VF coat lens
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : M10C-VF
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Application
    Dustproof
  • Anti-fog
    Yes
  • Scratch prevention
    Yes
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Standard
    JIS
  • Lens Replacement
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    0.8
  • Trusco Code
    324-3885
  • Material (Lens)
    Polycarbonate
  • Material (Frame)
    Soft Vinyl Chloride
  • Material (Band)
    Cotton
  • Remark
    Can be used with a mask and glasses
  • Specifications (Detail)
    With Ventilation Holes, JIS T 8147 Standard Product
  • Mass(g)
    82
  • Features
    Features VF coat lens

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●VF coated lens which is strong against cloudiness is adopted.

Specification

●Lens Color:Clear
●SPQ(piece):5
●JIS T 8147 Standard Product
●With Ventilation Hole
●Lens Thickness: 0.8mm

Materials

●Lens: Polycarbonate
●Frame: Soft Vinyl Chloride
●Band: Cotton

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)