(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Anti-Fog Safety Goggles (With Low Dust Generation Silicone Band)

Anti-Fog Safety Goggles (With Low Dust Generation Silicone Band)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· VF-coated eyepiece offers strong anti-fog performance and scratch resistance.
· Wide-angle type for a wide horizontal field of view.
· Utilizes a silicone band with excellent chemical resistance, ensuring cotton fibers cannot enter the product.
· Eyepiece and headband are replaceable.
· Can be combined with glasses/mask.
· No ventilation holes, so dust and dangerous chemicals are blocked out.
[Applications]
· For work in pharmaceutical and chemical plants.
· For prevention of intrusion of foreign substances at pharmaceutical plants.

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Goggles
  • Application
    Dustproof
  • Anti-fog
    Yes
  • Scratch prevention
    Yes
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Standard
    JIS
  • Lens Replacement
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    0.8
  • Trusco Code
    365-7621
  • Material (Lens)
    Polycarbonate VF Coating
  • Material (Frame)
    Soft Vinyl Chloride
  • Material (Band)
    Silicon
  • Remark
    Can be used with a mask and glasses
  • Specifications (Detail)
    JIS T8147 Standard Product, Sealed Type
  • Mass(g)
    92
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : M31C-VF-SB
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Application
    Dustproof
  • Anti-fog
    Yes
  • Scratch prevention
    Yes
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Standard
    JIS
  • Lens Replacement
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    0.8
  • Trusco Code
    365-7621
  • Material (Lens)
    Polycarbonate VF Coating
  • Material (Frame)
    Soft Vinyl Chloride
  • Material (Band)
    Silicon
  • Remark
    Can be used with a mask and glasses
  • Specifications (Detail)
    JIS T8147 Standard Product, Sealed Type
  • Mass(g)
    92

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)