(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
RIKEN, Anti-Fog Goggle Replacement Lens M31B-VF-SP

RIKEN, Anti-Fog Goggle Replacement Lens M31B-VF-SP

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Super-hydrophilic VF coating provides strong anti-fog performance.
· Made of polycarbonate with excellent impact resistance.

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Goggles
  • Application
    Dustproof
  • Anti-fog
    Yes
  • Scratch prevention
    Yes
  • UV Cut
    Yes
  • Standard
    JIS
  • Lens Replacement
    Yes
  • Other
    Option
  • Lens Thickness(mm)
    0.8
  • Applicable Model
    M31BVF
  • Trusco Code
    331-6971
  • Material (Lens)
    Polycarbonate
  • Specifications (Detail)
    JIS T8147 Standard Product
  • Mass(g)
    13
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : M31B-VF-SP
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Application
    Dustproof
  • Anti-fog
    Yes
  • Scratch prevention
    Yes
  • UV Cut
    Yes
  • Standard
    JIS
  • Lens Replacement
    Yes
  • Other
    Option
  • Lens Thickness(mm)
    0.8
  • Applicable Model
    M31BVF
  • Trusco Code
    331-6971
  • Material (Lens)
    Polycarbonate
  • Specifications (Detail)
    JIS T8147 Standard Product
  • Mass(g)
    13

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)