(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Safety Goggles GS 56M

Safety Goggles GS 56M

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Can be used with eyewear or masks.

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Other
    Option
  • Details Type
    Replacement Lens
  • Lens color
    Clear
  • Lens Thickness(mm)
    0.8
  • Compatible Model
    GS-56M
  • Lens Material
    Cellulose
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Pack (5 pcs)
  • Clear
Trusco Code

Refine by

  • 287-9158
  • 359-9892
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
359-9892
1 Day(s)
-

Part Number : GS56MSP-1P
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Other
    Option
  • Details Type
    Replacement Lens
  • Lens color
    Clear
  • Lens Thickness(mm)
    0.8
  • Compatible Model
    GS-56M
  • Trusco Code
    359-9892
  • Lens Material
    Cellulose
  • Mass(g)
    10
1 Pack (5 pcs)
287-9158
16 Day(s) or more
-

Part Number : GS-56M-SP
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Other
    Option
  • Details Type
    Replacement Lens
  • Lens color
    Clear
  • Lens Thickness(mm)
    0.8
  • Compatible Model
    GS-56M
  • Trusco Code
    287-9158
  • Lens Material
    Cellulose
  • Mass(g)
    60

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)