(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Twin-Lens Safety Glasses TSG-7128

Twin-Lens Safety Glasses TSG-7128

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The straight earpiece design makes them easy to put on and take off.
· Adopts a lens of UV-cut (99.9%) specification.

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens color
    Clear
  • OP (Color symbol)
    TM
  • Frame color
    Black
  • Lens Thickness(mm)
    2.2
  • Trusco Code
    301-2514
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Features
    With nose pad
  • Specifications
    ANSI Standard Compliant (Z87.1), Antistatic Lens
  • Mass(g)
    29
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : TSG-7128-TM
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens color
    Clear
  • OP (Color symbol)
    TM
  • Frame color
    Black
  • Lens Thickness(mm)
    2.2
  • Trusco Code
    301-2514
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Features
    With nose pad
  • Specifications
    ANSI Standard Compliant (Z87.1), Antistatic Lens
  • Mass(g)
    29

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)