(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Double Lens Safety Glasses (With Non-Slip Rubber)

Double Lens Safety Glasses (With Non-Slip Rubber)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Non-slip rubber which is highly effective for slip prevention is used for the earpieces.
· Lens is replaceable.
· Adopts a lens of UV-cut (99.9%) specification.

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    2
  • Trusco Code
    287-1432
  • Lens Material
    Polycarbonate
  • Frame Material
    Nylon / Polycarbonate
  • Specifications
    JIS T8147 Standard Product, With Upper Shield
  • Mass(g)
    36
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : TSG-80P
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    2
  • Trusco Code
    287-1432
  • Lens Material
    Polycarbonate
  • Frame Material
    Nylon / Polycarbonate
  • Specifications
    JIS T8147 Standard Product, With Upper Shield
  • Mass(g)
    36

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)