(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Safety Goggles (With Ventilation Holes / Cover)

Safety Goggles (With Ventilation Holes / Cover)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Special goggle-type protective glasses with ventilation holes.
[Features]
·Uses a tear-off film lens that is ideal for painting work where the lens gets dirty frequently.
·Use by peeling off the lens cover attached to the main unit one by one.
・ Anti-fog lens.
·It can be used in combination with glasses and a mask.
[Applications]
·Ideal for cutting, chipping, crushing rock, riveting, hammering, machine operation, woodworking, etc.
·It can be used when you want to protect against objects with high energy, such as flying objects during lumber work.

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    None
  • UV Cut
    None
  • Antistatic Properties
    None
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    0.8
  • Trusco Code
    326-8063
  • Lens Material
    Cellulose (Anti-fogging coating)
  • Frame Material
    Soft Vinyl Chloride
  • Band Material
    Rayon
  • Specifications
    Ventilation holes provided
  • Mass(g)
    86
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : YGP-601
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    None
  • UV Cut
    None
  • Antistatic Properties
    None
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    0.8
  • Trusco Code
    326-8063
  • Lens Material
    Cellulose (Anti-fogging coating)
  • Frame Material
    Soft Vinyl Chloride
  • Band Material
    Rayon
  • Specifications
    Ventilation holes provided
  • Mass(g)
    86

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is an optimum tear-off film lens(6 sheets) specially suited for coating work etc. where the lens specs becomes dirty frequently.

Specification

●Lens Color:Clear
●SPQ(piece):5
●With Ventilation Hole
●Lens Thickness: 0.8mm

Materials

●Lens: Cellulose(anti-fogging process)
●Frame: Soft Vinyl Chloride
●Band: Rayon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)