(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
JIS Protective Glasses, Single Lens Type NO.337 NO.337-PET

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

JIS Protective Glasses, Single Lens Type NO.337
Part Number: NO.337-PET

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 13 Day(s) or more

[Features]
· Includes upper visor.
· Lenses with UV-block (99.9%) specifications.

Specificationtitle

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2.3
  • Trusco Code
    379-3711
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Specifications
    JIS T8147 Standard Product, With Upper Shield, With Cushioned Brow Bar
  • Mass(g)
    43

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)