(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
JIS Protective Glasses, Single Lens Type SN-730

Click this image to zoom it.

Move the mouse over the image to zoom

JIS Protective Glasses, Single Lens Type SN-730

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· New cushion bar design provides excellent fit and dust-proofing.

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    None
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Cushion Bar Material
    Elastomer
  • Features
    Angle adjustable
  • Specifications
    JIS T8147 Standard Product, With Upper Shield, With Cushioned Brow Bar
  • Mass(g)
    43
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frame Color

Refine by

  • Blue
  • Clear
  • Green
  • Clear
Trusco Code

Refine by

  • 324-1971
  • 324-1939
  • 324-1921
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
324-1971
1 Day(s)
-

Part Number : SN-730BL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    None
  • Lens Color
    Clear
  • Frame Color
    Blue
  • Lens Thickness(mm)
    2
  • Trusco Code
    324-1971
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Cushion Bar Material
    Elastomer
  • Features
    Angle adjustable
  • Specifications
    JIS T8147 Standard Product, With Upper Shield, With Cushioned Brow Bar
  • Mass(g)
    43
1 pc.
Clear
324-1921
1 Day(s)
-

Part Number : SN-730CLA
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    None
  • Lens Color
    Clear
  • Frame Color
    Clear
  • Lens Thickness(mm)
    2
  • Trusco Code
    324-1921
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Cushion Bar Material
    Elastomer
  • Features
    Angle adjustable
  • Specifications
    JIS T8147 Standard Product, With Upper Shield, With Cushioned Brow Bar
  • Mass(g)
    43
1 pc.
Green
324-1939
1 Day(s)
-

Part Number : SN-730GRN
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    None
  • Lens Color
    Clear
  • Frame Color
    Green
  • Lens Thickness(mm)
    2
  • Trusco Code
    324-1939
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Cushion Bar Material
    Elastomer
  • Features
    Angle adjustable
  • Specifications
    JIS T8147 Standard Product, With Upper Shield, With Cushioned Brow Bar
  • Mass(g)
    43

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)