(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Single-Lens Safety Glass (Overglass)

Single-Lens Safety Glass (Overglass)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Safety glasses designed especially for use over corrective glasses.
[Features]
· Easy to wear over corrective glasses.
· Scratch resistant, anti-fog PET-AF lens.
· Rubber-coated temple can be bent freely, reducing slippage.
· Cuts out 99.9% of ultraviolet light.
· JIS compliant product.
[Applications]
· Polishing, grinding, etc.
· Any machining that generates airborne cuttings.

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    None
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2
  • Trusco Code
    356-9721
  • Lens Material
    Polycarbonate
  • Frame Material
    Polyamide
  • Features
    With Arm Adjustment, Angle Adjustable, with Nose Pad
  • Remark
    Can be used with a mask and glasses
  • Specifications
    JIS T8147 Standard Product, with Side
  • Mass(g)
    54
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : SN-760-BK
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    None
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2
  • Trusco Code
    356-9721
  • Lens Material
    Polycarbonate
  • Frame Material
    Polyamide
  • Features
    With Arm Adjustment, Angle Adjustable, with Nose Pad
  • Remark
    Can be used with a mask and glasses
  • Specifications
    JIS T8147 Standard Product, with Side
  • Mass(g)
    54

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)