(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Twin Lenses Type Protective Glasses (For Spring Hinges)

Twin Lenses Type Protective Glasses (For Spring Hinges)

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Spring hinges utilized.
· Lenses have UV-cut (99.9%) specification.
· Lenses treated to prevent fogging and scratching.
[Applications]
· Protection from debris flying from directly in front of the user when cutting, brush cutting, woodworking, cutting lumber, polishing, etc.

Basic Specifications

  • Shape
    Binocular glasses
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    None
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2
  • Trusco Code
    379-3796
  • Lens Material
    Polycarbonate (Anti-fog Processing, Scratch Resistant Processing)
  • Frame Material
    Nylon
  • Specifications
    JIS T8147 Standard Product, With Upper Shield
  • Mass(g)
    34
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s) or more
-

Part Number : YS-380
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Binocular glasses
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    None
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2
  • Trusco Code
    379-3796
  • Lens Material
    Polycarbonate (Anti-fog Processing, Scratch Resistant Processing)
  • Frame Material
    Nylon
  • Specifications
    JIS T8147 Standard Product, With Upper Shield
  • Mass(g)
    34

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)