(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Triple Snap Extension Cord (with Ground) TPVS-10E-BK

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Triple Snap Extension Cord (with Ground)
Part Number: TPVS-10E-BK

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 35 Day(s)

Triple outlet extension cord with 2P and earth for single phase 100 V.
[Features]
· Either 2-core or 2-core E can be inserted in outlets, as it has a snap lock plug.
· Wire length and wire color are selectable to suit the application.
· 10 m (green/yellow/black) and 20 m (black) are available.
· Uses SVCT 2.0 mm2 x 3-core cable that does not easily harden even on a cold day.
· It is grounded, making it safe even in the event of electric leakage.
· Material: vinyl chloride.
[Applications]
· Ideal for extension of 100 V products at indoor sites.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of TPVS-10E-BK

  • Electrical wire length(m)
    10
  • Product Type
    extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    1.25
  • Number of electrical wire cores(C)
    3
  • Color
    Black
  • Trusco Code
    256-2740
  • Mass(kg)
    1.7
  • Material
    Vinyl Chloride
  • Rated Current(A)
    15
  • Electrical wire type
    VCT
  • OP (Color symbol)
    BK
  • Features 1
    Securely grounded for the event of electric leakage. (When the tool insulation fails, it releases leakage current to the ground to prevent electric shock)
  • Features 2
    The electrical wire is VCT 1.25 mm2×3 core.

Please check the type/dimensions/specifications of the part TPVS-10E-BK in the Triple Snap Extension Cord (with Ground) series.

Product Specifications

Features

●With pokkin plug, you can insert either 2 cores or 3 cores without an adapter.
●It is safe even if short circuit occurs because of with grounding.(When the tool has an insulation failure, it leaks short circuit current to the ground and to prevent electric shock)
●Wire VCT1.25mm2 x 3 cores.

Specification

●Wire Specification Thickness(mm2):1.25
●Wire Specification Number of Cores(C):3
●Wire Type: VCT

Warning

●Indoor type. Please do not use it outside at rain.

Products like this...

Part Number
TPVS-10E-Y
TPVS-20E-BK
Part NumberMinimum order quantityVolume DiscountDays to ShipElectrical wire length
(m)
Color Trusco Code Mass
(kg)
OP (Color symbol) Amount Of Content
1 Piece(s) 35 Day(s) 10Yellow256-27311.7Y-
1 Piece(s) 35 Day(s) 20Black256-27583.1BK-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)