(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Snap Plug Extension Cord with Grounding Wire Retainer TKC-NDPK10

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Snap Plug Extension Cord with Grounding Wire Retainer
Part Number: TKC-NDPK10

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 1 Day(s)

[Features]
· This item resolves problems such as falling off on site, with a function to prevent falling off from all 3 directions on the multi part.
· A snap plug comes with the plug, and two electrodes and three electrodes can be used in combination, depending on the use.
· Thick electrical wire of S-VCT3C x 2.0 mm2 is used in the electrical wire segment.
· Comes with a multi hanger, making the storage of extension cords more convenient.
· Uses soft wire and offers excellent flexibility and cold resistance.
[Applications]
· Ideal for cord extension when performing work at sites with variable height.
· Ideal for cord extension at work sites and factories in which prevention of disconnection is required by hanging.

Specifications of TKC-NDPK10

  • Specifications
    • STOCK
  • Electrical wire length(m)
    10
  • Product Type
    extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Color
    Black
  • Trusco Code
    352-3811
  • Mass(kg)
    2
  • Material
    Vinyl Chloride
  • Rated Current(A)
    15
  • Electrical wire type
    Soft VCT
  • Features 1
    A snap plug comes with the plug, and two electrodes and three electrodes can be used in combination, depending on the use.
  • Features 2
    Thick electrical wire of S-VCT3C × 2.0 mm2 is used in the electrical wire segment.
  • Features 3
    Comes with a multi hanger, making the storage of extension cords more convenient.

Please check the type/dimensions/specifications of the part TKC-NDPK10 in the Snap Plug Extension Cord with Grounding Wire Retainer series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)