(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Seal-less binder band (for band steel)

Seal-less binder band (for band steel)

Standard Unit Price:
-
Days to Ship :
40 Day(s)

[Features]
· Manual sealless binding machine that does not require band steel loss or seal fittings, improving work efficiency and reducing costs.
· Simple structure makes operation easy and does not require cutter adjustment.
· High quality and high performance along with excellent durability.
· Flat packaging that does not deform after binding is ideal.
· All parts are made from steel, so they are robust and 100% recyclable.

Basic Specifications

  • Product Model
    Packaging Machine
  • Applicable band
    With Iron
  • Applicable Band Width (mm)
    16–19
  • Band Thickness(mm)
    0.4–0.7
  • Width(mm)
    335
  • Depth(mm)
    150
  • Height(mm)
    265
  • Trusco Code
    353-7561
  • Specifications
    Manual Tightening Type
  • Features
    Manual type seal-less binding machine can improve work efficiency and reduce cost because it does not require loss of banding iron and sealing bracket.
  • Mass(g)
    5000
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
40 Day(s)
-

Part Number : NO52SL
Days to Ship 40 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Packaging Machine
  • Applicable band
    With Iron
  • Applicable Band Width (mm)
    16–19
  • Band Thickness(mm)
    0.4–0.7
  • Width(mm)
    335
  • Depth(mm)
    150
  • Height(mm)
    265
  • Trusco Code
    353-7561
  • Specifications
    Manual Tightening Type
  • Features
    Manual type seal-less binding machine can improve work efficiency and reduce cost because it does not require loss of banding iron and sealing bracket.
  • Mass(g)
    5000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Because the manual type sealless binding machine does not require hoop iron loss or seal fittings, it can measure efficiency and reduce costs.
●The simple structure makes operation easy and cutter adjustment is not necessary.
●Excellent high-quality, hig

Specification

●Compatible Band Width(mm):16 to 19
●Band Thickness(mm):0.4 to 0.7
●Total Length(mm):335
●Manual Tightening Type
●Compatible Band: Hoop Iron

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)